IESNA:LM-63-2002
[TEST]P1389867
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6A-740-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 6xLight Square PACKAGE 70CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17962.8
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 162.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
66.3 60.8 66.3 77.4 88.4 99.5 110.5 121.6 132.6 149.2 171.3 210.0 281.8 348.1 348.1 342.6 359.1 392.3 491.8 889.6 1392.4 1513.9 1364.8 1154.8 867.5 707.2 624.4 580.2 558.1 519.4 464.1 337.0 132.6 38.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 66.3 77.4 88.4 99.5 105.0 116.0 121.6 138.1 149.2 176.8 221.0 270.7 276.3 270.7 265.2 281.8 331.5 536.0 790.1 862.0 801.2 712.8 591.2 524.9 497.3 480.7 469.7 447.6 397.8 309.4 149.2 38.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 66.3 71.8 82.9 93.9 99.5 110.5 110.5 121.6 132.6 149.2 160.2 193.4 204.4 198.9 176.8 171.3 176.8 182.3 187.9 210.0 243.1 270.7 314.9 348.1 370.2 386.8 381.2 375.7 331.5 281.8 160.2 38.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 66.3 71.8 82.9 88.4 93.9 105.0 105.0 116.0 121.6 138.1 143.7 171.3 176.8 176.8 160.2 154.7 160.2 160.2 165.8 182.3 210.0 232.1 265.2 298.4 314.9 326.0 326.0 331.5 303.9 265.2 160.2 44.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 66.3 71.8 77.4 88.4 93.9 99.5 99.5 105.0 110.5 121.6 132.6 149.2 154.7 154.7 143.7 143.7 143.7 143.7 143.7 154.7 171.3 187.9 221.0 243.1 259.7 270.7 270.7 281.8 276.3 248.6 165.8 49.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 60.8 66.3 77.4 82.9 88.4 88.4 88.4 99.5 99.5 110.5 116.0 121.6 127.1 127.1 121.6 127.1 121.6 121.6 121.6 127.1 138.1 149.2 171.3 193.4 198.9 210.0 215.5 237.6 243.1 226.5 165.8 55.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 60.8 66.3 71.8 77.4 82.9 82.9 82.9 88.4 88.4 93.9 99.5 99.5 99.5 105.0 105.0 110.5 105.0 99.5 99.5 99.5 99.5 105.0 121.6 138.1 143.7 149.2 160.2 187.9 215.5 210.0 165.8 60.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 60.8 66.3 71.8 71.8 77.4 77.4 77.4 82.9 82.9 88.4 93.9 93.9 93.9 93.9 93.9 99.5 99.5 93.9 93.9 93.9 93.9 99.5 116.0 132.6 138.1 143.7 154.7 171.3 187.9 182.3 143.7 55.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 60.8 66.3 66.3 71.8 77.4 77.4 77.4 77.4 77.4 82.9 82.9 82.9 82.9 88.4 88.4 88.4 88.4 88.4 88.4 88.4 88.4 93.9 110.5 127.1 132.6 138.1 143.7 154.7 160.2 154.7 121.6 55.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 55.3 60.8 66.3 66.3 71.8 71.8 71.8 71.8 71.8 77.4 77.4 77.4 77.4 77.4 77.4 77.4 82.9 77.4 82.9 82.9 82.9 88.4 99.5 116.0 127.1 132.6 138.1 132.6 127.1 121.6 99.5 49.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 55.3 60.8 60.8 60.8 66.3 66.3 66.3 66.3 66.3 71.8 66.3 66.3 66.3 66.3 66.3 66.3 71.8 71.8 77.4 77.4 77.4 82.9 93.9 110.5 121.6 127.1 127.1 116.0 99.5 93.9 77.4 44.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 55.3 60.8 60.8 60.8 60.8 60.8 60.8 60.8 60.8 66.3 60.8 60.8 60.8 60.8 60.8 60.8 66.3 66.3 71.8 71.8 71.8 77.4 88.4 99.5 105.0 110.5 105.0 93.9 82.9 77.4 60.8 33.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 55.3 55.3 55.3 60.8 60.8 60.8 60.8 60.8 60.8 60.8 60.8 60.8 55.3 55.3 55.3 55.3 60.8 55.3 60.8 66.3 71.8 77.4 82.9 88.4 88.4 88.4 82.9 77.4 66.3 55.3 44.2 22.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 49.7 55.3 55.3 55.3 55.3 55.3 55.3 55.3 55.3 55.3 55.3 55.3 49.7 49.7 49.7 49.7 49.7 49.7 55.3 55.3 66.3 71.8 77.4 77.4 71.8 71.8 60.8 55.3 44.2 38.7 22.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 49.7 49.7 49.7 55.3 49.7 49.7 49.7 49.7 49.7 49.7 49.7 49.7 44.2 44.2 44.2 44.2 44.2 38.7 44.2 49.7 60.8 66.3 71.8 66.3 55.3 49.7 38.7 33.2 27.6 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 49.7 49.7 49.7 55.3 49.7 49.7 49.7 49.7 44.2 44.2 44.2 44.2 38.7 38.7 38.7 38.7 38.7 38.7 38.7 44.2 49.7 49.7 55.3 49.7 44.2 38.7 27.6 27.6 22.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 49.7 49.7 49.7 49.7 49.7 44.2 44.2 44.2 44.2 44.2 38.7 38.7 33.2 33.2 33.2 33.2 38.7 38.7 38.7 33.2 38.7 33.2 38.7 33.2 27.6 27.6 22.1 16.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 44.2 44.2 44.2 49.7 44.2 44.2 44.2 44.2 38.7 38.7 33.2 33.2 27.6 27.6 22.1 27.6 33.2 33.2 33.2 27.6 22.1 16.6 16.6 16.6 16.6 11.1 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 44.2 44.2 44.2 44.2 44.2 38.7 38.7 38.7 33.2 33.2 27.6 27.6 22.1 22.1 16.6 22.1 27.6 33.2 27.6 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 44.2 44.2 44.2 44.2 44.2 38.7 38.7 38.7 33.2 27.6 22.1 22.1 16.6 16.6 11.1 16.6 22.1 27.6 22.1 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 44.2 44.2 44.2 44.2 44.2 38.7 38.7 33.2 27.6 27.6 22.1 22.1 16.6 11.1 11.1 11.1 16.6 16.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 44.2 44.2 38.7 38.7 38.7 33.2 33.2 33.2 27.6 22.1 16.6 16.6 11.1 5.5 5.5 5.5 5.5 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 44.2 44.2 38.7 38.7 38.7 33.2 33.2 27.6 22.1 16.6 11.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 44.2 44.2 38.7 38.7 38.7 33.2 33.2 27.6 22.1 11.1 11.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 44.2 44.2 38.7 38.7 38.7 33.2 33.2 22.1 16.6 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 38.7 38.7 33.2 33.2 33.2 27.6 27.6 22.1 16.6 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 38.7 38.7 33.2 33.2 33.2 27.6 27.6 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 38.7 38.7 33.2 33.2 33.2 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 38.7 38.7 33.2 33.2 27.6 27.6 22.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 38.7 33.2 27.6 27.6 27.6 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 38.7 33.2 27.6 27.6 22.1 22.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 38.7 33.2 27.6 27.6 22.1 22.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 38.7 33.2 27.6 27.6 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 33.2 27.6 22.1 22.1 16.6 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 33.2 27.6 22.1 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 33.2 27.6 22.1 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 27.6 22.1 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 27.6 22.1 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 27.6 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 27.6 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 27.6 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 33.2 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 38.7 27.6 22.1 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 33.2 27.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 33.2 27.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 33.2 27.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 44.2 33.2 27.6 22.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 38.7 33.2 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 38.7 33.2 27.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 49.7 38.7 33.2 27.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 44.2 38.7 33.2 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 55.3 44.2 38.7 33.2 27.6 22.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 49.7 44.2 38.7 27.6 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 49.7 44.2 38.7 33.2 27.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 55.3 49.7 44.2 38.7 33.2 22.1 16.6 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 60.8 55.3 49.7 44.2 38.7 27.6 22.1 16.6 11.1 5.5 5.5 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 71.8 60.8 55.3 49.7 44.2 38.7 33.2 27.6 16.6 11.1 11.1 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 71.8 66.3 60.8 55.3 49.7 44.2 38.7 33.2 22.1 16.6 11.1 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 71.8 66.3 60.8 55.3 49.7 44.2 38.7 27.6 22.1 16.6 16.6 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 71.8 66.3 60.8 55.3 55.3 49.7 38.7 33.2 22.1 22.1 16.6 16.6 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 71.8 66.3 60.8 60.8 55.3 44.2 38.7 27.6 27.6 22.1 22.1 16.6 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 71.8 66.3 66.3 60.8 55.3 49.7 38.7 33.2 27.6 22.1 22.1 16.6 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 71.8 71.8 66.3 66.3 60.8 55.3 44.2 38.7 33.2 27.6 27.6 22.1 22.1 16.6 16.6 16.6 16.6 16.6 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 11.1 11.1 11.1 11.1 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 77.4 71.8 71.8 66.3 66.3 55.3 49.7 38.7 33.2 33.2 27.6 22.1 22.1 22.1 16.6 16.6 16.6 16.6 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.6 16.6 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 77.4 77.4 71.8 71.8 66.3 60.8 49.7 44.2 38.7 33.2 33.2 27.6 27.6 22.1 22.1 22.1 22.1 22.1 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 77.4 77.4 71.8 71.8 71.8 60.8 55.3 44.2 38.7 38.7 33.2 27.6 27.6 22.1 22.1 22.1 22.1 22.1 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 77.4 77.4 71.8 71.8 71.8 66.3 60.8 49.7 44.2 38.7 38.7 33.2 33.2 27.6 27.6 27.6 27.6 22.1 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 82.9 82.9 77.4 77.4 77.4 66.3 60.8 55.3 44.2 44.2 38.7 33.2 33.2 27.6 27.6 27.6 27.6 27.6 22.1 22.1 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 82.9 82.9 77.4 77.4 77.4 71.8 66.3 55.3 49.7 44.2 44.2 38.7 38.7 33.2 33.2 33.2 33.2 27.6 22.1 22.1 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 82.9 82.9 77.4 77.4 77.4 71.8 66.3 60.8 49.7 44.2 44.2 38.7 38.7 33.2 33.2 33.2 33.2 27.6 22.1 22.1 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 82.9 82.9 77.4 77.4 77.4 71.8 66.3 60.8 49.7 49.7 44.2 44.2 38.7 38.7 38.7 38.7 33.2 33.2 27.6 22.1 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 82.9 82.9 82.9 77.4 77.4 77.4 77.4 66.3 60.8 55.3 49.7 49.7 44.2 44.2 38.7 38.7 38.7 38.7 33.2 27.6 27.6 22.1 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 77.4 77.4 77.4 77.4 77.4 66.3 60.8 55.3 55.3 49.7 49.7 44.2 44.2 44.2 44.2 38.7 38.7 33.2 27.6 22.1 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 77.4 77.4 77.4 77.4 77.4 66.3 60.8 55.3 55.3 49.7 49.7 44.2 44.2 44.2 44.2 38.7 38.7 33.2 27.6 22.1 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 77.4 77.4 77.4 77.4 77.4 66.3 60.8 55.3 55.3 49.7 49.7 49.7 49.7 49.7 49.7 44.2 44.2 38.7 33.2 27.6 22.1 22.1 22.1 22.1 22.1 22.1 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 77.4 77.4 77.4 71.8 71.8 66.3 60.8 60.8 60.8 55.3 55.3 49.7 49.7 49.7 55.3 55.3 49.7 44.2 38.7 33.2 27.6 27.6 22.1 22.1 27.6 22.1 22.1 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 71.8 71.8 71.8 71.8 71.8 66.3 60.8 60.8 60.8 55.3 55.3 55.3 55.3 55.3 55.3 60.8 55.3 44.2 38.7 33.2 27.6 27.6 27.6 27.6 27.6 27.6 22.1 16.6 16.6 11.1 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 71.8 71.8 71.8 66.3 66.3 66.3 60.8 60.8 60.8 55.3 55.3 55.3 55.3 55.3 60.8 66.3 60.8 49.7 44.2 38.7 33.2 33.2 27.6 27.6 33.2 27.6 22.1 16.6 16.6 11.1 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 71.8 71.8 71.8 66.3 66.3 66.3 60.8 60.8 60.8 60.8 60.8 60.8 60.8 60.8 66.3 66.3 66.3 55.3 55.3 55.3 49.7 49.7 44.2 38.7 44.2 38.7 33.2 27.6 22.1 16.6 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 71.8 71.8 71.8 71.8 66.3 66.3 66.3 66.3 66.3 60.8 60.8 66.3 66.3 66.3 66.3 71.8 66.3 66.3 66.3 71.8 71.8 66.3 55.3 55.3 49.7 44.2 38.7 33.2 27.6 16.6 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 77.4 71.8 71.8 71.8 71.8 71.8 66.3 66.3 66.3 66.3 66.3 66.3 66.3 66.3 66.3 66.3 71.8 71.8 71.8 71.8 77.4 88.4 88.4 77.4 71.8 66.3 60.8 55.3 49.7 44.2 27.6 22.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 77.4 71.8 71.8 71.8 71.8 71.8 66.3 66.3 66.3 66.3 66.3 66.3 66.3 71.8 71.8 71.8 71.8 71.8 71.8 77.4 88.4 105.0 105.0 93.9 82.9 77.4 66.3 60.8 55.3 49.7 33.2 22.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 77.4 71.8 71.8 71.8 77.4 71.8 71.8 71.8 71.8 71.8 71.8 71.8 71.8 77.4 77.4 77.4 77.4 77.4 77.4 82.9 93.9 105.0 110.5 105.0 99.5 93.9 88.4 82.9 71.8 66.3 49.7 33.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 77.4 77.4 77.4 77.4 71.8 71.8 77.4 77.4 77.4 77.4 77.4 82.9 82.9 82.9 82.9 88.4 88.4 93.9 99.5 110.5 116.0 116.0 116.0 116.0 105.0 99.5 93.9 88.4 71.8 44.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 77.4 77.4 82.9 77.4 77.4 77.4 77.4 77.4 77.4 77.4 77.4 82.9 82.9 88.4 88.4 93.9 93.9 99.5 99.5 110.5 116.0 127.1 132.6 132.6 127.1 121.6 110.5 105.0 88.4 55.3 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 77.4 77.4 77.4 77.4 82.9 77.4 77.4 77.4 82.9 82.9 82.9 82.9 82.9 88.4 88.4 93.9 93.9 99.5 99.5 105.0 105.0 110.5 121.6 138.1 149.2 149.2 143.7 138.1 127.1 121.6 105.0 66.3 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 82.9 82.9 82.9 82.9 88.4 82.9 82.9 82.9 88.4 88.4 88.4 88.4 93.9 99.5 99.5 105.0 105.0 105.0 105.0 110.5 110.5 116.0 132.6 149.2 154.7 160.2 160.2 160.2 160.2 154.7 127.1 66.3 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 82.9 82.9 82.9 88.4 88.4 88.4 88.4 88.4 93.9 99.5 99.5 99.5 99.5 105.0 110.5 116.0 110.5 110.5 110.5 116.0 116.0 121.6 138.1 154.7 165.8 171.3 171.3 182.3 193.4 182.3 154.7 71.8 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 88.4 88.4 88.4 88.4 93.9 93.9 93.9 93.9 99.5 105.0 105.0 105.0 110.5 116.0 116.0 121.6 121.6 116.0 110.5 116.0 116.0 127.1 149.2 165.8 171.3 176.8 187.9 204.4 221.0 215.5 176.8 71.8 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 88.4 88.4 88.4 93.9 93.9 99.5 99.5 99.5 105.0 110.5 110.5 110.5 116.0 121.6 127.1 132.6 127.1 121.6 116.0 121.6 121.6 132.6 154.7 171.3 176.8 187.9 198.9 226.5 254.2 243.1 198.9 71.8 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 88.4 88.4 93.9 99.5 99.5 105.0 105.0 110.5 116.0 121.6 127.1 132.6 143.7 143.7 143.7 149.2 143.7 143.7 138.1 149.2 165.8 176.8 204.4 221.0 226.5 237.6 243.1 259.7 270.7 248.6 187.9 66.3 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 93.9 93.9 105.0 105.0 110.5 116.0 121.6 127.1 138.1 143.7 160.2 171.3 165.8 165.8 165.8 160.2 165.8 165.8 176.8 210.0 226.5 254.2 270.7 281.8 287.3 287.3 292.8 287.3 254.2 171.3 66.3 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 93.9 99.5 105.0 110.5 116.0 121.6 127.1 138.1 149.2 160.2 182.3 193.4 187.9 182.3 176.8 176.8 182.3 187.9 204.4 248.6 270.7 298.4 320.5 331.5 337.0 326.0 320.5 303.9 259.7 160.2 60.8 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 93.9 99.5 110.5 116.0 121.6 127.1 138.1 149.2 160.2 176.8 204.4 221.0 210.0 198.9 193.4 193.4 204.4 210.0 232.1 292.8 314.9 348.1 370.2 381.2 386.8 370.2 353.6 320.5 265.2 143.7 55.3 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 99.5 105.0 116.0 121.6 132.6 138.1 154.7 171.3 193.4 232.1 276.3 287.3 281.8 276.3 292.8 370.2 547.0 712.8 817.7 862.0 823.3 657.5 580.2 530.4 502.8 464.1 425.4 370.2 265.2 132.6 55.3 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 99.5 105.0 116.0 127.1 138.1 149.2 165.8 187.9 221.0 281.8 348.1 353.6 348.1 353.6 392.3 541.5 889.6 1210.0 1403.4 1425.5 1331.6 966.9 784.6 674.1 613.3 552.5 491.8 414.4 265.2 121.6 49.7 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 105.0 110.5 121.6 132.6 149.2 165.8 187.9 237.6 331.5 469.7 569.1 618.8 679.6 784.6 1022.2 1624.4 2685.3 3873.3 4204.8 3862.2 3166.0 2491.9 1856.5 1375.8 1022.2 784.6 607.8 480.7 265.2 132.6 49.7 5.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 105.0 110.5 127.1 138.1 160.2 176.8 210.0 287.3 436.5 657.5 784.6 878.5 1005.6 1210.0 1652.1 2707.4 4481.0 6536.5 7006.1 6293.3 5000.4 4016.9 2928.4 2077.5 1431.1 1016.7 723.8 547.0 259.7 138.1 49.7 5.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 105.0 116.0 132.6 143.7 171.3 215.5 331.5 547.0 856.4 1199.0 1491.8 1757.1 2060.9 2464.3 3304.1 5276.7 8022.8 10348.9 10818.6 10072.7 8818.4 7912.3 6785.1 5486.6 3834.6 2326.2 1298.5 701.7 287.3 149.2 55.3 5.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 105.0 116.0 132.6 149.2 187.9 248.6 458.6 812.2 1276.3 1740.5 2199.1 2630.1 3110.8 3718.5 4961.7 7846.0 11564.5 14161.4 14631.1 13846.5 12630.9 11807.6 10641.8 8895.8 6232.6 3635.7 1867.6 850.9 309.4 160.2 55.3 5.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 105.0 121.6 138.1 154.7 198.9 287.3 580.2 1071.9 1696.3 2282.0 2900.8 3508.6 4166.1 4967.3 6613.8 10415.2 15100.7 17973.9 18438.0 17625.8 16448.9 15703.0 14498.4 12299.4 8636.1 4939.6 2442.2 1005.6 337.0 171.3 60.8 5.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 105.0 121.6 138.1 160.2 210.0 320.5 701.7 1331.6 2116.2 2823.4 3608.0 4381.6 5215.9 6221.5 8265.9 12984.5 18642.4 21786.3 22250.5 21399.6 20261.4 19598.3 18355.1 15708.5 11034.1 6249.1 3011.3 1154.8 359.1 182.3 60.8 5.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 105.0 121.6 143.7 171.3 232.1 419.9 1027.7 1878.6 2834.5 3751.7 4619.2 5508.7 6431.5 7746.5 10547.8 15714.0 21454.8 24300.4 24786.6 24184.3 23565.5 23123.5 21515.6 17902.0 12901.6 7901.2 4447.9 1502.9 447.6 187.9 55.3 5.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 88.4 93.9 105.0 127.1 143.7 176.8 254.2 519.4 1348.2 2420.1 3547.3 4679.9 5630.3 6635.9 7647.0 9271.5 12824.3 18438.0 24261.7 26808.9 27322.7 26969.1 26864.1 26643.1 24676.1 20095.6 14763.7 9553.3 5884.5 1851.0 536.0 193.4 55.3 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 88.4 105.0 127.1 149.2 187.9 270.7 618.8 1668.6 2961.6 4260.0 5608.2 6647.0 7768.6 8868.1 10796.5 15100.7 21167.5 27068.5 29317.4 29864.4 29753.9 30168.3 30162.7 27842.1 22289.1 16631.2 11205.4 7326.6 2199.1 624.4 198.9 49.7 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 88.4 105.0 127.1 149.2 193.4 292.8 718.3 1994.6 3508.6 4978.3 6536.5 7658.1 8895.8 10083.7 12321.5 17382.7 23897.0 29880.9 31831.4 32400.5 32538.6 33472.4 33687.9 31002.6 24482.7 18498.8 12857.4 8763.2 2547.2 712.8 204.4 44.2 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 88.4 105.0 127.1 149.2 198.9 320.5 850.9 2304.1 4033.5 5613.7 7155.3 8365.3 9741.1 11128.0 13708.3 19344.2 26797.8 32588.3 34489.1 34997.4 35450.5 36544.5 36301.4 32859.1 26090.6 19852.5 14509.5 9763.2 2900.8 862.0 221.0 49.7 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 82.9 88.4 105.0 127.1 154.7 204.4 353.6 983.5 2613.5 4563.9 6243.6 7774.1 9072.6 10586.5 12177.8 15095.2 21305.6 29698.6 35295.8 37141.2 37599.8 38362.3 39616.6 38914.8 34715.6 27698.4 21211.7 16167.1 10768.9 3254.4 1011.1 243.1 49.7 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 88.4 105.0 127.1 154.7 204.4 381.2 1110.6 2922.9 5088.8 6879.0 8393.0 9774.3 11431.9 13222.1 16482.0 23261.6 32599.4 38003.2 39798.9 40196.7 41268.6 42688.6 41522.8 36566.6 29300.8 22565.4 17819.2 11768.9 3602.5 1154.8 259.7 55.3 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 88.4 105.0 127.1 154.7 210.0 408.9 1243.2 3232.3 5613.7 7508.9 9011.8 10481.5 12277.3 14266.4 17868.9 25223.1 35500.2 40710.6 42451.0 42793.6 44180.5 45760.7 44136.3 38423.1 30908.6 23919.1 19471.2 12769.0 3956.1 1304.0 276.3 55.3 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 88.4 105.0 127.1 154.7 215.5 419.9 1337.1 3447.8 5890.0 7746.5 9243.9 10802.0 12653.0 14769.2 18614.8 26284.0 36671.6 41859.8 43716.3 44285.5 45898.8 47329.9 45445.8 39434.2 31638.0 25046.3 20399.5 13100.5 4348.4 1420.0 276.3 55.3 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 77.4 88.4 105.0 127.1 154.7 221.0 425.4 1431.1 3663.3 6171.8 7978.6 9475.9 11122.5 13034.2 15272.0 19355.2 27344.8 37837.4 43009.1 44987.2 45777.3 47611.7 48899.1 46749.7 40445.4 32361.8 26167.9 21327.7 13437.6 4746.3 1536.0 276.3 55.3 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 71.8 82.9 99.5 127.1 154.7 221.0 436.5 1525.0 3878.8 6448.1 8216.2 9708.0 11442.9 13410.0 15774.8 20101.1 28405.7 39008.8 44152.8 46252.5 47263.6 49330.1 50462.8 48059.2 41451.0 33091.2 27295.1 22256.0 13769.1 5138.5 1646.5 270.7 55.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 71.8 82.9 99.5 127.1 154.7 226.5 442.0 1618.9 4094.3 6724.3 8448.2 9940.1 11763.4 13785.7 16277.6 20841.5 29466.5 40174.6 45302.1 47517.8 48755.4 51042.9 52032.0 49363.2 42462.1 33815.0 28416.7 23184.2 14100.6 5530.8 1762.6 270.7 55.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 71.8 82.9 99.5 127.1 154.7 221.0 436.5 1563.7 3945.1 6470.2 8221.7 9685.9 11382.2 13332.6 15714.0 19996.1 28234.4 38782.2 43992.6 46020.4 47026.0 49026.2 50081.5 47600.6 41014.5 32809.4 27195.6 22123.4 13713.8 5177.2 1768.1 298.4 55.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 71.8 82.9 99.5 127.1 154.7 215.5 425.4 1508.4 3795.9 6216.0 8000.7 9426.2 11000.9 12874.0 15150.4 19145.2 26996.7 37389.9 42683.1 44517.5 45296.6 47003.9 48136.6 45843.6 39566.8 31803.8 25974.5 21062.5 13332.6 4823.6 1773.6 320.5 55.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 93.9 121.6 149.2 210.0 419.9 1453.2 3641.2 5956.3 7774.1 9172.0 10619.7 12420.9 14586.8 18299.9 25764.6 35991.9 41373.6 43020.2 43561.6 44987.2 46186.2 44081.0 38119.2 30792.6 24747.9 19996.1 12945.8 4470.0 1773.6 348.1 49.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 93.9 121.6 149.2 204.4 408.9 1397.9 3492.0 5702.1 7547.6 8912.3 10238.4 11962.3 14023.3 17449.0 24526.9 34599.6 40064.1 41517.3 41832.2 42964.9 44235.7 42318.4 36671.6 29787.0 23526.8 18935.3 12559.1 4116.4 1779.2 370.2 49.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 93.9 121.6 149.2 198.9 381.2 1254.2 3127.3 5193.8 6956.4 8326.7 9569.9 11116.9 12945.8 15968.2 22482.5 31853.5 37384.3 38942.5 39279.5 40163.6 41312.8 39881.8 34903.5 28300.7 22101.3 17443.4 11614.2 3795.9 1607.9 348.1 49.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 93.9 121.6 149.2 193.4 353.6 1116.1 2768.2 4685.5 6365.2 7746.5 8901.3 10266.0 11868.4 14492.9 20438.2 29107.4 34704.5 36373.2 36726.8 37362.2 38389.9 37445.1 33129.8 26808.9 20675.8 15951.6 10669.4 3469.9 1431.1 320.5 44.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 93.9 116.0 143.7 187.9 326.0 972.5 2403.5 4171.6 5774.0 7160.8 8232.7 9420.7 10791.0 13012.1 18393.8 26361.3 32024.8 33798.4 34168.6 34560.9 35461.5 35002.9 31361.7 25322.5 19250.2 14459.8 9724.6 3149.4 1259.8 298.4 44.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 93.9 116.0 143.7 182.3 298.4 828.8 2038.8 3663.3 5182.8 6575.1 7564.2 8569.8 9713.5 11531.3 16349.4 23615.2 29345.0 31223.6 31615.9 31759.5 32538.6 32566.2 29588.1 23830.7 17824.7 12967.9 8779.7 2823.4 1083.0 270.7 38.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 93.9 116.0 138.1 176.8 270.7 701.7 1723.9 3110.8 4453.4 5680.0 6580.7 7520.0 8575.3 10166.6 14305.1 20874.7 26720.5 28880.9 29267.6 29124.0 29400.2 29184.7 26587.8 21454.8 15951.6 11282.7 7381.8 2442.2 922.7 254.2 44.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 93.9 110.5 138.1 165.8 248.6 574.6 1409.0 2563.7 3724.1 4779.4 5602.7 6475.7 7442.6 8796.3 12255.2 18134.1 24101.5 26543.6 26924.9 26488.4 26261.9 25797.7 23587.6 19078.9 14078.5 9597.5 5983.9 2060.9 757.0 237.6 49.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 88.4 110.5 132.6 160.2 221.0 442.0 1094.0 2011.2 2989.2 3884.3 4619.2 5425.9 6304.4 7431.6 10210.8 15393.5 21476.9 24200.9 24576.6 23847.3 23123.5 22416.2 20587.3 16697.5 12205.4 7912.3 4586.0 1674.2 596.7 221.0 55.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 88.4 105.0 127.1 149.2 193.4 314.9 779.1 1458.7 2259.9 2983.7 3635.7 4376.1 5166.2 6061.3 8160.9 12653.0 18852.4 21858.2 22228.4 21211.7 19985.1 19029.2 17587.1 14321.6 10332.4 6227.0 3188.1 1292.9 431.0 204.4 60.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 88.4 105.0 121.6 143.7 182.3 276.3 635.4 1171.4 1817.8 2409.0 2922.9 3508.6 4138.5 4873.3 6542.0 10139.0 15316.2 18117.5 18504.3 17493.2 16233.4 15216.7 13874.1 11194.3 8055.9 4901.0 2580.3 1121.6 403.3 193.4 55.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 66.3 77.4 88.4 99.5 116.0 138.1 165.8 237.6 491.8 878.5 1370.3 1834.4 2215.7 2635.6 3116.3 3685.4 4928.6 7624.9 11780.0 14382.4 14780.2 13774.6 12481.7 11398.7 10161.1 8072.5 5779.5 3580.4 1972.5 944.8 375.7 176.8 55.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 71.8 82.9 99.5 110.5 132.6 154.7 198.9 348.1 585.7 922.7 1254.2 1502.9 1762.6 2088.6 2491.9 3309.7 5105.4 8238.3 10641.8 11050.6 10056.1 8730.0 7580.7 6448.1 4945.2 3497.5 2254.3 1359.2 768.0 348.1 165.8 49.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 71.8 82.9 93.9 105.0 127.1 138.1 160.2 204.4 298.4 480.7 679.6 790.1 895.1 1060.9 1304.0 1690.7 2591.4 4702.0 6901.1 7326.6 6337.5 4978.3 3768.3 2735.0 1817.8 1221.1 928.3 751.4 596.7 320.5 149.2 44.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 71.8 82.9 93.9 105.0 121.6 132.6 149.2 176.8 232.1 342.6 480.7 569.1 618.8 701.7 828.8 1038.8 1541.6 2795.8 4144.0 4420.3 3851.1 3066.6 2315.1 1718.4 1221.1 900.6 740.4 635.4 530.4 331.5 143.7 44.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.3 60.8 66.3 77.4 88.4 99.5 110.5 121.6 132.6 149.2 171.3 210.0 281.8 348.1 348.1 342.6 359.1 392.3 491.8 889.6 1392.4 1513.9 1364.8 1154.8 867.5 707.2 624.4 580.2 558.1 519.4 464.1 337.0 132.6 38.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
